4N-8158: PULLEY
+ / - Hover over image to Zoom
Other Views

    4N-8158: PULLEY

    Part Number: 4N-8158
    Brand: Cat
    Retrieving Price.....

    Auxiliary Drive Pulley

    Description:

    • Pulleys are attached to specific components and driven by belts to operate water pumps, alternators, hydraulic pumps, fan drives, etc.

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, and less environmental impact.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 139.7
    • Length (mm): 236.2
    • Width (mm): 236.2
    track-type tractor
    D3

    wheel-type loader
    910, G926

    track-type loader
    931, 943