4N-9680: Governor Gp-Air Compressor
+ / - Hover over image to Zoom
Other Views

    4N-9680: Governor Gp-Air Compressor

    Part Number: 4N-9680
    Brand: Cat
    Retrieving Price.....
    Save to List

    Air Compressor Governor

    Description:
    • Governors are an important component of air compressors, which provide air supply to different parts of the engine where needed

    Attributes:
    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    earthmoving compactor
    816 815 836H 825C 826C

    wheel-type loader
    980F 994H 950B/950E 966C 950E 980C 980F II 950B 950F II 950F 960F 994F 994D 980B 994 920

    generator
    WEG

    engine - truck
    3306C C13 3126 C11 3126E C15 C9

    petroleum products
    3512C TH31-C9I C15 CX31-C9I TH48 3512B TH48-E80 3516C C7 CX48-P2300 CX31-P600 3512E TH35-C11I CX38-P800 C9 TH48-E70 C32 C11 C18 C13 TH35-C13I TH31-C9P TH35-E81 CX31-C13I CX31-C11I CX38-P892 2016 TH31-E61 CX35-P800 CX31-C15I TH35-C15I CX31-C18I CX35-C18I

    wheel-type skidder
    528 518C

    off-highway truck
    793C 777 797 771D 776 776C 773D 769D 773B 773E 775B 789B 768C 775D 789D 777D 785 769 784B 769C 793D 772 772B 789C 785C 789 776D 785D 771C 784C 793B 773 69D 768B 776B 775E 777B 777C 769B 785B 793

    track-type loader
    977K

    engine - industrial
    3412 3406B C-12 C-9 3408 C15 C32 C13B C9.3 3516B C13 3512 C-10 3126B 3116 SPF743 3126 3196 SPT343 C-16 3412E C9 SPF343 C7 SPF343C C18 C9.3B 3176C C11 3408C 3406C 3408B 3114 C27 C-15 3412C SPS343

    articulated dump truck
    D300D

    road reclaimer
    RM-250C SS-250B RR-250B

    cold planer
    PM-201 PM312 PM313 PM820 PR-1000 PM622 PM310 PR-450C PM620 PM825 PM-465 PM-200 PM822 PM-565 PM-565B PR-1000C

    motor grader
    16G 14E 12F 140 140G 12G 120 14G

    wheel dozer
    814 824C 814B

    integrated toolcarrier
    IT28B

    excavator
    5130 245 235 5230B 5230 5130B

    pipelayer
    561C 571F 572F 572G 571G

    wheel tractor-scraper
    627E 621B 627B 621F 657G 637 657E 623F 637D 657B 621G 627F 627 651B 621R 637B 621E 627G 651E 623B 631G 623 637E 623E 633D 621 639D 650B 623G 631E 637G 633C 641B 660B 631C 621S 657 633E II 631D

    track-type tractor
    D6C D9G D5 D7F D9H D7G

    oem solutions
    CAT WDS