4N-9972: Lines A
+ / - Hover over image to Zoom
Other Views

    4N-9972: Lines A

    Part Number: 4N-9972
    Brand: Cat
    Retrieving Price.....
    Save to List

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Length (in): 10.5
    motor grader
    16G

    engine - truck
    3406

    excavator
    245

    engine - industrial
    3406 SR4

    marine products
    3406

    wheel tractor-scraper
    623B 621B