4N-9976: Line A
+ / - Hover over image to Zoom
Other Views

    4N-9976: Line A

    Part Number: 4N-9976
    Brand: Cat
    Retrieving Price.....

    Fuel Injection Line

    Description:

    • Fuel injection lines deliver fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Height (mm): 45.72
    • Length (in): 17
    • Length (mm): 431.8
    • Width (mm): 127
    wheel tractor-scraper
    623B, 621B

    generator
    SR4

    motor grader
    16G

    engine - industrial
    3406

    excavator
    245

    engine - truck
    3406