4P-1441: CAM TORQUE
+ / - Hover over image to Zoom
Other Views

    4P-1441: CAM TORQUE

    Part Number: 4P-1441
    Brand: Cat
    Retrieving Price.....

    Governor Torque Cam

    Description:

    • Torque cams are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.3
    • Height (mm): 7.62
    • Length (in): 3.75
    • Length (mm): 95.25
    • Width (mm): 69.85
    asphalt paver
    BG-245C, AP-1050B, BG-2455C, AP-1055B

    engine - generator set
    3116, 3114, 3126

    wheel-type loader
    950F, 950F II

    engine - industrial
    3116, 3114, 3126

    engine - truck
    3116, 3114, 3126