4T-0933: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    4T-0933: External Snap Ring

    Part Number: 4T-0933
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 0.62
    • Snap Ring Type: External
    • Thickness - B (in): 0.038
    wheel tractor scrapers
    631K, 637KLRC, 631KLRC

    wheel tractor-scraper
    631K, 637K

    forest products
    SAT318, SAT323, SAT322

    wheel-type loader
    986K, 966H, 962M, 962L, 972M, 972M XE 950M, 966M, 962H, 980M, 962M Z 950H, 966M XE 988K XE 982M, 950 GC 966L, 986H, 950L, 950M Z 962 972H, 97AM 988K, 988 XE

    track type tractors
    D6RIIXW, D6TLGPVP, D6RIIXL, D6RIILGP, D6RII, D6T2LGP, D6TLGP

    compactors
    836K, 836KLRC

    load, haul, dump
    R1700K

    track-type tractor
    D6T, D6T XL PAT D6T XL D9R, D6T XW PAT D6T LGPPAT D6R III D6T XW D6R II D6T LGP

    engine - machine
    C9.3

    wheel dozer
    834K, 854K

    wheel loaders
    962M, 966M, 988KLRC, 972H, 980M, 950M, 988KXE, 950H, 972L, 966L, 986K, 980L, 988K, 972M, 972MXE, 966MXE, 936E, 936F, G936, IT28, 962MZ

    backhoe loader
    446B, 446D

    wheel dozers
    854KLRC

    earthmoving compactor
    836K