4T-5540: Snap-In Wiper Seal
+ / - Hover over image to Zoom
Other Views

    4T-5540: Snap-In Wiper Seal

    Part Number: 4T-5540
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type REG

    Prevents external contaminants from entering the system, but used in less severe environmental conditions and lighter duty hydraulic applications than its press-in counterpart.

    UNITS:
    • US
    • Metric
    • Base Thickness - C (+/- 0.010inch) (in): 4.08
    • Base Thickness - C (+/- 0.254 mm) (mm): 103.70
    • Inside Diameter (in): 3.75
    • Inside Diameter (mm): 95.25
    • Outside Diameter - B (+/- 0.003inch) (in): 4.25
    • Outside Diameter - B (+/- 0.003inch) (mm): 108.00
    • Seal Shape: Type REG
    • Width - A (+/- 0.02inch) (in): 0.25
    • Width - A (+/- 0.508 mm) (mm): 6.38
    We currently do not have any equipment model information for this part.