4T-5717: SEAL
+ / - Hover over image to Zoom
Other Views

    4T-5717: SEAL

    Part Number: 4T-5717
    Brand: Cat
    Retrieving Price.....

    Seal Ring

    Description:
    Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs.

    Attributes:
    Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.

    Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Cross Section Height (in): 0.5
    • Cross Section Height (mm): 12.6
    • Cross Section Width (in): 0.22
    • Cross Section Width (mm): 5.6
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Diameter - B (+/- 0.127 mm) (mm): 6.35
    • Groove Width - A (+/- 0.005inch) (in): 6.21
    • Groove Width - A (+/- 0.127 mm) (mm): 157.73
    • Inside Diameter (in): 5.23
    • Inside Diameter (mm): 133
    • Material: Urethane Rubber
    • Material Description: Urethane Rubber has excellent abrasion and cut resistance, and works petroleum based lubricants and hydraulic fluids at moderate temperatures. Do not use with water-soluble fluids."
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Rod Diameter (in): 5.25
    • Rod Diameter (mm): 133.35
    • Seal Shape: Type A
    excavator
    245, 245B, 235B