4T-5718: Head Wear Ring
+ / - Hover over image to Zoom
Other Views

    4T-5718: Head Wear Ring

    Part Number: 4T-5718
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.001inch) (in): 5.45
    • Groove Width - A (+/- 0.003inch) (in): 2.50
    • Rod Diameter (in): 5.25
    track excavators
    245BII