4T-6066: MOTOR G
+ / - Hover over image to Zoom
Other Views

    4T-6066: MOTOR G

    Part Number: 4T-6066
    Brand: Cat
    Retrieving Price.....

    Gear Motor

    Description:
    Hydraulic motors convert hydraulic pressure and flow into torque.

    Attributes:
    Hydraulic motors are designed precisely to work in a hydraulic system to meet the prime product requirements for machine performance, reliability, durability, operating costs and productivity.

    Recommended Application:
    Hydraulic motors are designed for specific machine requirements.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.2
    • Height (mm): 233.7
    • Length (in): 14.3
    • Length (mm): 363.2
    • Width (mm): 162.6
    track-type tractor
    10 10U 11U 11 11SU D11N, 10C D10, 10S