4T-6126: U-Cup Rod Seal
+ / - Hover over image to Zoom
Other Views

    4T-6126: U-Cup Rod Seal

    Part Number: 4T-6126
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type A

    Designed to replace Chevron Packing which Caterpillar no longer uses. These assemblies combine U-Cup Rod Seals with spacers to fill the original Chevron Packing grooves. Both U-Cup Seal Assemblies and Chevron Packing meet the same functional sealing specifications.

    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 2.13
    • Inside Diameter (mm): 53.98
    • Material: URE
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (in): 2.63
    • Outside Diameter - B (+ 0.002inch, -0.000inch) (mm): 66.73
    • Seal Shape: Type A
    • Width - A (+ 0.015inch, -0.000inch) (in): 0.41
    • Width - A (+ 0.015inch, -0.000inch) (mm): 10.49
    pipelayer
    583R