4T-6127: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    4T-6127: Buffer Seal

    Part Number: 4T-6127
    Brand: Cat
    Retrieving Price.....
    Save to List

    Seal Shape: Type A

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.14
    • Groove Width - A (+/- 0.005inch) (in): 2.63
    • Rod Diameter (in): 2.13
    • Seal Shape: Type A
    backhoe loader
    426 428 416 436 438