500-3866: Cap Assembly
+ / - Hover over image to Zoom
Other Views

    500-3866: Cap Assembly

    Part Number: 500-3866
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Cap Assembly

    Description:
    Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

    Attributes:
    • Nylon type 6 plastic cap with internal tether
    • Pictorially labeled
    • Black colored

    Applications:
    Cat cap assembly used to seal wiper fluid reservoirs of windshield wiper systems in Cat machines. Quality you expect for your rugged work environment.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Material Description: Nylon Type 6
    • Outside Diameter (in): 4.3
    • Outside Diameter (mm): 108.6
    • Overall Height (in): 1.3
    • Overall Height (mm): 33
    • Standard Color: Black
    wheel-type loader
    992K 994K 993K 990K

    wheel dozer
    854K 844K