542-4807: 226D
+ / - Hover over image to Zoom
Other Views

    542-4807: 226D

    Part Number: 542-4807
    Brand: Cat
    Retrieving Price.....

    COMPATIBLE WITH THIS ATTACHMENT

    UNITS:
    • US
    • Metric
    • Air Conditioning (lb): The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.81 kg of refrigerant which has a CO2 equivalent of 1.158 metric tonnes.
    • Bore (in): 3.3
    • Breakout Force, Tilt Cylinder (lb): 3983
    • Bucket Pin Height at Carry Position (in): 8.5
    • Bucket Pin Height at Maximum Lift (in): 110.9
    • Bumper Overhang behind Rear Axle (in): 35.2
    • Chain Box, each side (gal): 1.8
    • Clearance at Maximum Lift and Dump (in): 81.8
    • Cooling System (gal): 3.2
    • Departure Angle: 27.9°
    • Displacement (in3): 134.3
    • Engine Crankcase (gal): 2.6
    • Engine Model: Cat C2.2 CRDI
    • FOPS: ISO 3449:2005 Level I
    • FOPS Level II: ISO 3449:2005 Level II
    • Fuel Tank (gal): 15.1
    • Gross Power SAE J1995 (hp): 67.1
    • Ground Clearance (in): 6.9
    • Height to Top of Cab (in): 79.8
    • Hydraulic Flow – High Flow: Hydraulic Power (calculated) (hp): 50.9
    • Hydraulic Flow – High Flow: Maximum Loader Hydraulic Flow (gal/min): 26
    • Hydraulic Flow – High Flow: Maximum Loader Hydraulic Pressure (psi): 3336
    • Hydraulic Flow – Standard: Hydraulic Power (calculated) (hp): 35.5
    • Hydraulic Flow – Standard: Loader Hydraulic Flow (gal/min): 18
    • Hydraulic Flow – Standard: Loader Hydraulic Pressure (psi): 3336
    • Hydraulic System (gal): 11.9
    • Hydraulic Tank (gal): 9
    • Inside Cab** (dB(A)): 83
    • Length with Bucket on Ground (in): 127.3
    • Length without Bucket (in): 99.4
    • Maximum Dump Angle: 46.7°
    • Maximum Overall Height (in): 143.8
    • Maximum Reach with Arms Parallel to Ground (in): 50.7
    • Net Flywheel Power (hp): 65.8
    • Net Power ISO 9249 (hp): 66.5
    • Net Power SAE 1349 (hp): 65.8
    • Operating Weight (lb): 5705
    • Outside Cab*** (dB(A)): 102
    • Peak Torque at 1,500 rpm SAE J1995 (lbf-ft): 153
    • Rack Back Angle at Maximum Height: 88.9°
    • Rated Operating Capacity (lb): 1550
    • Rated Operating Capacity with Optional Counterweight (lb): 1650
    • Reach at Maximum Lift and Dump (in): 21
    • ROPS: ISO 3471:2008
    • Stroke (in): 3.9
    • Tipping Load (lb): 3100
    • Travel Speed (Forward or Reverse): One Speed (mph): 7.6
    • Travel Speed (Forward or Reverse): Two Speed Option (mph): 11.1
    • Turning Radius from Center – Bucket (in): 77.8
    • Turning Radius from Center – Coupler (in): 43.5
    • Turning Radius from Center – Machine Rear (in): 59.6
    • Vehicle Width over Tires (in): 58.9
    • Wheelbase (in): 41.5