551-4949: HMMR AR#PSY
+ / - Hover over image to Zoom
Other Views

    551-4949: HMMR AR#PSY

    Part Number: 551-4949
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Blows per Minute: 780-1800
    • Energy Class: < 677J (500 ft-lbs) - 430201
    • Impact Energy Class: 542
    • Impact Energy Class: 400
    • Machine Type: Excavators - 405107
    • Max. Blows per Minute: >1500 - 430304
    • Maximum Carrier Weight: 7060
    • Maximum Carrier Weight: 3202
    • Maximum Operating Pressure: 2466
    • Maximum Operating Pressure: 17000
    • Maximum Operating Weight: 551
    • Maximum Operating Weight: 250
    • Maximum Rated Flow: 16
    • Maximum Rated Flow: 62
    • Minimum Carrier Weight: 3310
    • Minimum Carrier Weight: 1501
    • Minimum Operating Pressure: 10000
    • Minimum Operating Pressure: 1450
    • Minimum Operating Weight: 320
    • Minimum Operating Weight: 145
    • Minimum Rated Flow: 25
    • Minimum Rated Flow: 6.6
    • Sound Suppression: Silenced - 430401
    • Task: Demolition - Masonry - 430504
    • Tool Diameter: 50
    • Tool Diameter: 1.97
    We currently do not have any equipment model information for this part.