3.1m³ (4yd³)
+ / - Hover over image to Zoom
Other Views

    3.1m³ (4yd³)

    Part Number: 559-9419
    Brand: Cat
    Retrieving Price.....

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Bucket Linkage: Fusion
    • Capacity: 4
    • Capacity: 3.1
    • Compatible Model: 950 GC 3V, 950 GC
    • GET Type: Bolt-On Cutting Edge
    • Machine Hydraulic: No Hydraulics
    • Machine Interface: PIN ON
    • Number of Tips: 8
    • Weight: 3505
    • Weight: 1590
    • Width: 115
    • Width: 2927
    We currently do not have any equipment model information for this part.