5A-3547: O RING
+ / - Hover over image to Zoom
Other Views

    5A-3547: O RING

    Part Number: 5A-3547
    Brand: Cat
    Retrieving Price.....
    Save to List

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.09
    • Inside Diameter (in): 0.39
    • Material: Rubber
    wheel-type loader
    950B 966D 966E 920 950 966C 930 950E 980C

    track-type loader
    943 973 955K 955L 951B 963 953 941 951C 951 977L

    track-type tractor
    D6D D4D D7G D6C 163 D4E 153 D5B 4S 4 143 4A 141 6S 140 6A D5 6