5B-5473: BOLT
+ / - Hover over image to Zoom
Other Views

    5B-5473: BOLT

    Part Number: 5B-5473
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    •Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    •Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    •Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    •Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Phosphate & Oil
    • Drive (mm): 38.1
    • Finish: Phosphate and Oil Coated
    • Grade: 8
    • Grip Length (mm): 101.6
    • Head Height (mm): 17.4625
    • Hole Thread Pitch: 8
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 165.1
    • Thread: Coarse Thread UNC
    • Thread Size (mm): 1.000
    adt
    D400E, D350E

    com
    816K

    meng
    3612, 3608, 3616, 3606

    ttt
    D9T, D6E D11R, D10T2, D9R, D10T, D11T, D6G2 XL D6E SR D6G SR D10R

    ieng
    G3612, G3616, G3608, G3606

    wts
    627E, 621E, 615C

    wtt
    814K, 8A4K

    mg
    16, 16H, 16H NA 16G

    oht
    771D, 769D, 775D, 776D, 777C, 773E, 776C, 777D, 775B, 769C, 777E, 773D, 771C, 773B, 775E

    epg
    3608

    wtl
    980C, 988F, 988F II 988B

    comp
    CP-563, CS-563