5F-3106: SEAL
+ / - Hover over image to Zoom
Other Views

    5F-3106: SEAL

    Part Number: 5F-3106
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.14
    • Cross Section Diameter (mm): 3.5
    • Dash Size (in): 250
    • Inside Diameter (in): 4.98
    • Inside Diameter (mm): 126.6
    • Material: NBR - Nitrile
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    wheel tractor-scraper
    666B, 657B, 633C, 627, 633, 637, 627B, 637D, 637E, 621R, 613C, 615C, 637B 657, 633B 631C, 651B, 641, 666, 623E, 621S, 613G, 621B, 660B, 623, 627G, 615C II 611, 639D, 633D, 627E, 641B, 651, 621E, 623B, 621, 615, 627F, 650B 637G

    underground articulated truck
    AD45B, AD30, AD55, AD40 AE40 AD22, AD45, AE40 II AD55B, AD60

    mini hydraulic excavator
    307D, 307B, 304.5, 307-A

    forest products
    552 2 2290, 2670C, 1190, TK741, 521B, 2670D, HA771, 1190T, TK1051, TK752, 563D, TK371, 532, 533, 553C, 2570C, 543, TK711, 1390, 1090, 227 HA870, 1290T, 2390, 2590, 2470C, 573C, 521, 552, 573D, TK381, TK751, 2570D, TK722, HA770, 522, 2391, TK732, 2491, 541, 541 2 522B, TK380, 563C, HA871, TK721, TK370, 511, 551

    wheel-type skidder
    518, 535B, 528, 525B, 525C, FB518 545, 528B, 545C, 518C, 535C, 530B, 120C, 515, 525, 527GR

    track type tractors
    D5B, D6C, 173B D6R II D6H, 153 143 140, D4D, 182 163 183B D4H, 7SU D7H, 6S D8H, D7G2 D7R, D6N LGP D5H, 8A D3, D7G, 5S D7R II 57H 172 6A 9 D3C II D6H XR D6M D3C III 8U 7 D6D, D4C, 8SU D7R XR 8D D5, D6R, D3B, D4E, D5C III D6G2 XL 8S D6E 8 4 D9R, 6 D9L, 57 6SU D9G, 58 D8L, D6N, D8R D6H XL 9S D9T, D8K, D5H XL 7S D6R XL D3C, D6H II D11R, 150 173 193B 56 10 3S D10T2, D4E SR D7F, D9H, 9C 5P 59 D4C III 5A D7R LGP D5R LGP 55, 56H 3P D4B, 4P 193 4A D8N, 7U D8T, 192 D4C II D5M 141 D5R2 53 D5N D8R II D6G, 165 D10T, D11N, 151 5 D7E, 59N 183 9SU D6N OEM D6K XL D6D SR 161 9U D5C PAT 10U 54 7S LGP 58L D10N, 7A D9N, D5C, 59L D6F SR D6G2 LGP D5R XL 5A PAT D7E LGP D6G SR D4H XL 3 D5E, D6K LGP 4S D5C PATLGP D6R LGP 10SU D4H III D6N XL D9E, D10R, D6E SR D7RIILGP, D5RXL, D6NLGP, D6HIIXR, D6RXL, D4HIILGP, D6HIIXL, D6RIILGP, D5CIIIXL, D7GLGP, D6GSR, D8RLRC, D5MXL, D3CIILGP, D4ESA, D3CLGP, D6HIILS, D6DLGP, D7GSA, D7RLGP, D6HII, D6MLGP, D6RIIXL, D11RCD, D6RXR, D7RXR, D6RLGP, D7RII

    track-type tractor
    D5B, D6C, 173B D6R II D6H, 153 143 140, D4D, 182 163 183B D4H, 7SU D7H, 6S D8H, D7G2 D7R, D6N LGP D5H, 8A D3, D7G, 5S D7R II 57H 172 6A 9 D3C II D6H XR D6M D3C III 8U 7 D6D, D4C, 8SU D7R XR 8D D5, D6R, D3B, D4E, D5C III D6G2 XL 8S D6E 8 4 D9R, 6 D9L, 57 6SU D9G, 58 D8L, D6N, D8R D6H XL 9S D9T, D8K, D5H XL 7S D6R XL D3C, D6H II D11R, 150 173 193B 56 10 3S D10T2, D4E SR D7F, D9H, 9C 5P 59 D4C III 5A D7R LGP D5R LGP 55, 56H 3P D4B, 4P 193 4A D8N, 7U D8T, 192 D4C II D5M 141 D5R2 53 D5N D8R II D6G, 165 D10T, D11N, 151 5 D7E, 59N 183 9SU D6N OEM D6K XL D6D SR 161 9U D5C PAT 10U 54 7S LGP 58L D10N, 7A D9N, D5C, 59L D6F SR D6G2 LGP D5R XL 5A PAT D7E LGP D6G SR D4H XL 3 D5E, D6K LGP 4S D5C PATLGP D6R LGP 10SU D4H III D6N XL D9E, D10R, D6E SR D7RIILGP, D5RXL, D6NLGP, D6HIIXR, D6RXL, D4HIILGP, D6HIIXL, D6RIILGP, D5CIIIXL, D7GLGP, D6GSR, D8RLRC, D5MXL, D3CIILGP, D4ESA, D3CLGP, D6HIILS, D6DLGP, D7GSA, D7RLGP, D6HII, D6MLGP, D6RIIXL, D11RCD, D6RXR, D7RXR, D6RLGP, D7RII

    track-type loader
    963, 955L, 973, 977K, 951, 951C, 951B, 955K, 941, 935C, 931B, 977L, 931C II 933, 973C, 931C, 983, 977 931, 977H, 955 941B, 977A 977D, 935C II 939

    track-type skidder
    527 517 120C, D4HTSK III 125C D5HTSK II

    wheel tractor scrapers
    666B, 657B, 633C, 627, 633, 637, 627B, 637D, 637E, 621R, 613C, 615C, 637B 657, 633B 631C, 651B, 641, 666, 623E, 621S, 613G, 621B, 660B, 623, 627G, 615C II 611, 639D, 633D, 627E, 641B, 651, 621E, 623B, 621, 615, 627F, 650B 637G

    motor grader
    140H NA 163H NA 16, 130G, 160G, 140H, 120B, 12F, 120G, 120, 12E, 140G, 160H ES 12G, 14G, 140, 120M, 160H NA 12H NA 14E, 140B, 160H, 16H NA 12H ES 14H NA 140H ES 12H, 143H

    wheel-type loader
    966C, 994H, 950M, 972H, 980F, 966D, 972G, 980, 980C, 966F, 966F II 962G II 916, 988, 972L, 986K, 962G, 982M, 980B, 988 XE 930T, 950F, 992B, 966G, 972M, 926E, 936E, 950G, 930, G936, 962K, 962M Z 966G II 950E, 930R, 950F II 988K, 920, 994K, 966H, 992, 962H, 980H, 950G II 993K, 950H, 936F, 966E, 980K, 950L, 926, 972G II 980G II 980M, 962 992G, 970F, 988K XE 950K, 950, 966M, 988F II 936, 950B, 962L, 988H, 960F, 980L, 988B, 966L, 962M, G926, 950B/950E 986H, 988G, 988F, 980F II 980G, 994F, 966R, 950M Z 994D, 994, 992D, 980K HLG G916

    track loaders
    935B, 983B, 931CIILGP

    engine - truck
    3306, 3306B, 1673C 3306C, 1145, G3306, 1160, 1150, 1140

    large mining products
    5230

    generator
    SR4

    15 to 18 liter
    3406C

    road reclaimer
    RM-350, RM-300, SM-350, RM-350B

    wheel loaders
    IT18, IT62G, 966C, 982M, 980H, 950K, 950H, 966F, 972G, 970F, 960F, 980K, 992C, 962G, G936, 962H, 962M, 980M, 980C, 962GII, 962MZ, 950G, 980KOEM, 962L, 950L, 930TII, 980GII, 950GII, 966FII

    wheel dozers
    834, 834S 844K, 824, 814, 834U 844H, 814F II 854G, 824C, 824K, 834K, 814F, 834G, 824G II 814K, 844, 824B, 824H, 824S 8A4K 834B, 814B, 834H, 824G, 814FII

    telehandler
    TH330B

    cold planers
    PM-565B

    pipelayer
    572G, 561D, 561C, 572F, 561N, 583H, 561M, 589, 583T, 571G, 583K, 594, 583R, 571F, 572R, 594H, PL87, PL83, PL72, 587T

    engine - generator set
    3512, 3516, 3306, 3508, 3512B, 3160, 3306B, G3306, 3304, 3145, 3516B, 3508B, 3304B, G3520C, G3306B, 3150, XQG135

    track excavators
    229, 235, 245, 330BL, 350, 215BSA, 322L, 330, 219D, 245D, 245BII, 330L, 235D

    articulated trucks
    725C, D350D, 735, 740, 740B, 745C, D350E

    off-highway truck
    789B, MT4400D AC 769, 794 AC 789, 797, 769B, 776C, 797B, 797F, 772, 773, 785B, 784B, 793F AC 768B, 776B, 793, 795F XQ 795F AC 793B

    underground mining loaders
    R1300G, R2900G, R1700G

    cold planer
    PM-565, PM312, PM310, PM-201, PM313, PM-465

    engine - machine
    3306, 3304, 3406B, 3160, G3304, D330C, G3306B, 3512, G3306, 3512C, 3406C, G3512, D333C, 3508, 3516, G3508, 3512E, G379 C15, C18, 3516E, G3516, 3406E, 3456, G379A, G3304B, C-16, 3306B, 3508B, C32, 3304B, C-15, C9.3, C27

    ag tractors
    95E, 45

    petroleum products
    TH48-E70 CX31-P600 C18, CX31-C13I TH31-E61 CX38-P800 CX35-C18I CX35-P800 CX31-C9I 3512B, TH35-E81 TH35-C11I CX31-C15I TH48-E80 CX31-C11I TH35-C13T TH55-E70 TH35-C15I CX31-C18I CX38-P892 G3306B, TH55FT-E90 CX48-P2300 C32, TH55, TH31-C9I TH31-C9P C175-16, TH35-C13I C15, TH31-C9T TH35-C15T

    3300
    3306B, 3304

    3500
    3512B, 3512

    paving compactor
    CP-643, CB-534, CS-643, CP-653, CS-653

    engine - industrial
    3306, 3304, 3406B, 3160, G3304, D330C, G3306B, 3512, G3306, 3512C, 3406C, G3512, D333C, 3508, 3516, G3508, 3512E, G379 C15, C18, 3516E, G3516, 3406E, 3456, G379A, G3304B, C-16, 3306B, 3508B, C32, 3304B, C-15, C9.3, C27

    10 to 13 liter
    C13

    compactors
    836, 826K, 825G, 815B, 836H, 826H, 836G, 825K, 825C, 826G, 815F, 825H, 826GII, 836KLRC, 815FII

    articulated dump truck
    725C2, D25D, D250B, D30D, 730, D350E II D300B, D400D, 740, 725, D35C, 735B, D40D, D30C, D300D, D250E II D35HP 745 D250E, 730C2, 735C, D400E II 735, 740 GC 730C, D25C, D250D, 740B, D350C, D400E, 730C2 EJ D300E, D20D, 725C, 740C 745C, D300E II 735 OEM D400

    motor graders
    160H, 12H, 140G, 120G, 12HNA, 120MAWD, 160HNA, 140HNA

    challenger
    45, 75E, 85E, 35, 55, 65E, 70C, 65D, 65C, 75, 65B, 95E, 65

    pipelayers
    PL83, 571G, 583K, PL72, 578, 587R, 594H

    integrated toolcarrier
    IT18B, IT28, IT62G, IT28B, IT62G II IT18, IT62H

    skidders
    518, 535B, 528, 525B, 525C, FB518 545, 528B, 545C, 518C, 535C, 530B, 120C, 515, 525, 527GR

    wheeled excavator
    M322D MH M318D MH M322D, M318D, M316D, M316F, M313D, M324D2 MH M313C, M320D2, M315D, M317D2, M315D2, M323F M322D2 MH M322D2, M314F, W330B M318F

    engineer support tractor
    30/30 DEUCE

    wheel dozer
    834, 834S 844K, 824, 814, 834U 844H, 814F II 854G, 824C, 824K, 834K, 814F, 834G, 824G II 814K, 844, 824B, 824H, 824S 8A4K 834B, 814B, 834H, 824G, 814FII

    off highway trucks
    785, 777C, 777B

    excavator
    365B, 320 L 235, 215B, 375-A L 245B, 385B, 330-A L 215, 5130, 365B II 225, 322 LN 245, 350-A 350-A L 322-A L 330-A 225D, 307, 5230B, 330B LN 235C, 320N, 330B L 320-A 385C FS 325-A L 322-A LN M315F, 385C, 215C 365C 365B L 219, 235B, 325 L 350 L 307-A

    earthmoving compactor
    815F, 815, 816, 815K, 825K, 836K, 816F, 826B, 826C, 826G II 826K, 816F II 825G II 825 825C, 816K, 825B, 815F II 816B, 836G