5H-0793: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    5H-0793: Internal Snap Ring

    Part Number: 5H-0793
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 3.75
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.125
    vees 27 to 32 liter
    3408E, 3412E

    pipelayers
    578, 572G, 594, 594H, 583K

    3500
    3512CHD

    wheel tractor scrapers
    627F, 621F, 627E, 623F, 623E

    transmission
    TH55

    15 to 18 liter
    3406, 3406C, 3406B, 3406C CKD

    off highway trucks
    793F, 793C, 789C, 793FCMD, 793FXQ, 793D, 793B, 789D, 789B, 793FOEM, 789DXQ, 793

    wheel loaders
    988F, 990, 994, 994KLRC, 988B, 994F, 994H, 980FII, 980F

    wheel dozers
    844

    track type tractors
    D8NNSUC, D8N

    motor graders
    12M, 143H, 120M, 160M, 140M, 16H, 163H

    large mining products
    5110BME, 5110BMH, 5110BL