5H-8812: Drawbar and Clevis Pins/Type I
+ / - Hover over image to Zoom
Other Views

    5H-8812: Drawbar and Clevis Pins/Type I

    Part Number: 5H-8812
    Brand: Cat
    Retrieving Price.....

    Pin Hole Diameter: 25/64 in

    UNITS:
    • US
    • Metric
    • Pin Diameter - A (in): 1 1/2
    • Pin Hole Diameter (in): 25/64
    • Pin Length - B (in): 9 7/8
    • Pin Type: Drawbar and Clevis Pins/Type I
    track-type tractor
    D8H, D8L, 57H D7H, 7 D8K, 7S 57 7U 7A 7SU