5I-7942: COUPLING A
+ / - Hover over image to Zoom
Other Views

    5I-7942: COUPLING A

    Part Number: 5I-7942
    Brand: Cat
    Retrieving Price.....

    V-Band Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.58
    • Clamp Width (mm): 14.8
    • Gage Diameter (in): 3.03
    • Gage Diameter (mm): 77
    • Material: Steel
    wheel-type loader
    910G

    excavator
    314D CR 312D, 312-A 314C 311D LRR 312C L 315D L 312C, 312B L 319D L 313D, 314D LCR 319D LN 312B