5I-8510: HOSE A XT5
+ / - Hover over image to Zoom
Other Views

    5I-8510: HOSE A XT5

    Part Number: 5I-8510
    Brand: Cat
    Retrieving Price.....
    Save to List

    XT-6 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    323D L 325C L 345D L 320D 345C L 349D2 L 320D LRR 320 GC 323E SA 320D L 323F L 345D 321D LCR 330C L 345C 320D2 320D2 L 325F 323E LN 349D2 325C 320D2 GC 330B L 323 320F L 323D2 L 320 320D LN 349D L 538 345D L VG 323D S 325F LCR 320D RR 323D2 350-A 323D LN 330B LN 320E 320E LRR 323F OEM 323F 320E L 350-A L 320E RR 323F LN 350 L 320E LN 349D 323D SA 323D 323E L 330C LN