5I-8715: HOSE A XT
+ / - Hover over image to Zoom
Other Views

    5I-8715: HOSE A XT

    Part Number: 5I-8715
    Brand: Cat
    Retrieving Price.....
    Save to List

    XT-6 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    320B L 323D2 L 325D 322-A L 320-A N 320 L 320-A L 325D L 323D L 320D L 322-A LN 325C 323D SA 320E LN 323E SA 320B N 320-A 320E 322N 320C 322-A 320D 323D LN 322 LN 322 L 320E L 320N 323D 323D S 320-A S 323E L 320B 322-A N 323E LN 320B S