5I-8818: BEARING
+ / - Hover over image to Zoom
Other Views

    5I-8818: BEARING

    Part Number: 5I-8818
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Cylindrical Roller Bearing

    Description:
    Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    311-A 315B 311B 315-A L 317 N 312-A 312B L 312B 315B L 315-A 317-A N 317B LN 317B L 315B FM L 317-A