5J-3964: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    5J-3964: Internal Snap Ring

    Part Number: 5J-3964
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 3.94
    • Free Diameter - A (in): 4.36
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.109
    cold planer
    PR-450C

    wheel tractor-scraper
    611, 615C II 615C

    pipelayer
    572R, PL87, PL72, PL83, 578, 587T, 587R, 583T, 572R II 583R

    track-type tractor
    D6T LGP D6R II D6R, D6T XL D6H XL D6T XL PAT D7E, D8N, D6T XW D6H, D7R II D6T, D6T LGPPAT D6R III D7R, D8R D7E LGP D7R LGP D6R STD D6R XL D6R LGP D7R XR D6T XW PAT D6H XR

    engine - machine
    C9.3

    off highway trucks
    773D, 775E, 775D

    track type tractors
    D6R2LGP, D6R2XL

    off-highway truck
    775G LRC 770, 773B, 773F, 775B, 772, 775D, 773D, MT4400D AC 775F

    challenger
    65E, 75E, 95E, 75D, 85E, 85C, 85D, 75C, 65D, 65C