5J-5402: Seal Assembly
+ / - Hover over image to Zoom
Other Views

    5J-5402: Seal Assembly

    Part Number: 5J-5402
    Brand: Cat
    Retrieving Price.....

    Cat® Seal Assembly

    Description:
    Cat seal assemblies provide a pressure tight seal between the hydraulic piston and cylinder.

    Attributes:
    • Seal assembly consists of seal ring and expander ring
    • Fits 101.6 mm (4 in) diameter bore

    Application:
    Used as needed to service hydraulic cylinder components to keep your equipment leak free. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.00
    • Groove Diameter - B (+/- 0.003inch) (in): 3.21
    • Groove Width - A (+/- 0.002inch) (in): 0.19
    • Height (in): 0.1
    • Length (in): 6.8
    • Outer Diameter (in): 4.02
    • Overall Length (in): 0.24
    • Seal Shape: Type 1
    wheel tractor-scraper
    613C II 613C

    pipelayer
    PL83, PL87, 583R, PL72

    work tool
    GH52

    track excavators
    316EL, 325BL

    track type tractors
    D8N, D7R, D10N, D11T, D9R, D10R, D8T, D11R, D10T, D10T2, D8RLRC, D6K2XL, D7RLGP, D3CIIIXL, D4CIIILGP, D3CIII, D9H, D5B, D11N, D5NLGP, D3B, D3CLGP, D6DSA, D3CII, D5HIIXL, D5MLGP, D6G, D4HIIIXL, D4CIII, D4HIILGP, D8RII, D3CIIILGP, D9RLRC, D6GIILGP, D5CIII, D6DLGP, D9N, D3CIILGP, D4CII, D7H, D6D, D5NXL, D3C, D5MXL, D5HII, D8L, D9L, D3BLGP, D4C, D11TCD

    articulated trucks
    D20D

    off-highway truck
    773B, 775B, 775D, 773D, 776D, 777D, 777C, 776C

    underground mining loaders
    R1300G

    load, haul, dump
    R1300G II

    track-type tractor
    D11R, D5N D6G SR D9T, D8R D6G2 XL D11T, D8T, D4H III D4C III D5C III D10T2, D5H, D6E SR D9R, D6G2 LGP D7R, D6E D8R II D3C III D5H XL D5M D4H XL D11N, D5E, D4H

    ag tractors
    75E, 65B, 75

    backhoe loaders
    416D, 432D, 450E, 428D, 424D, 442D, 430EST, 420EST, 446, 428II, 436B

    track-type loader
    939C, 933C, 933, 953C, 939

    track-type skidder
    D4HTSK III D5HTSK II D4HTSK II

    wheel tractor scrapers
    613G, 613B

    motor grader
    14M, 140H ES 163H, 120M, 140K, 12H, 18M3, 160K, 120K, 140K 2 24M, 12H ES 16H NA 140M, 140H, 140G, 163H NA 12G, 130G, 14M-3 12M, 160M, 160H, 160H ES 140H NA 12H NA 12K, 14G, 16G, 160H NA 16M3, 24H, 14H NA 14H, 16M

    wheel-type loader
    914G, 924GZ, 994, 924HZ, 924G, 924H, 930K 994F, 994D, 928G, 914G2, 910G, 994K

    track loaders
    933C, 933LGP, 951B, 953B, 931B, 931C, 931CLGP, 931CIILGP

    compactors
    815K, 815F, 815B, 815KLRC

    motor graders
    24M, 160M, 16M, 160K, 12H, 12G, 16H, 140H, 16M3, 140G, 14M, 12M, 143H, 160H, 140K, 14M3, 140M, 120M, 12K, 160MAWD, 160HNA, 140HNA, 12HNA, 163H, 140B

    articulated dump truck
    D250E, D300E

    challenger
    65E, 75D, 65C, 75C, 75E, 85C, 65D

    pipelayers
    PL72, PL87, PL83, 583T

    integrated toolcarrier
    IT28F, IT28G, IT24F, IT14G2

    skidders
    D4TSKHII, D4TSKHIII, D5TSKHII

    wheel dozer
    8A4K 814F II 814F

    excavator
    318E L 330B L 322C FM 322B L 325B L 316E L

    wheel loaders
    IT24F, 994K, 994H, 924K 924G, 994KLRC, 966F, 994D, IT28G, 924H, IT18, 910, 910F

    wheel dozers
    814F, 814K, 814B

    backhoe loader
    428D, 416D, 446B, 436C, 416C, 426C, 430D, 416B, 424D, 438D, 420D, 442D, 438C, 450E, 432D, 420E 430E 446D

    earthmoving compactor
    815F II 815K