5J-7013: Piston Seal
+ / - Hover over image to Zoom
Other Views

    5J-7013: Piston Seal

    Part Number: 5J-7013
    Brand: Cat
    Retrieving Price.....

    Type 1

    A two-piece seal, consisting of a piston ring and an expander, which prevents oil transfer between the rod end of the cylinder and the cap end. The piston seal is usually made of Teflon, with nylon available for pressure greater than 3000 psi (20,670 kpa). The various shaped expanders are nitrile.

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 3.50
    • Groove Diameter - B (+/- 0.003inch) (in): 2.96
    • Groove Width - A (+/- 0.002inch) (in): 0.19
    • Seal Shape: Type 1
    ttt
    D4C III D3C III D5C III D4E SR

    wts
    657E, 613C

    bhl
    436C, 416C, 428C, 426C, 438C, 416B, 428B

    mg
    140H, 120G, 12G, 130G, 140G, 14G, 160G, 14H NA

    ttl
    933, 939

    wtl
    950F