5J-9454: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    5J-9454: Internal Snap Ring

    Part Number: 5J-9454
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 5.12
    • Free Diameter - A (in): 5.44
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.127
    wheel tractor-scraper
    657E, 651E

    track-type tractor
    D10R, D10T, D9R, D8R D8R II D8N

    wheel dozer
    844H, 844

    off-highway truck
    777D