5K-0906: BOLT
+ / - Hover over image to Zoom
Other Views

    5K-0906: BOLT

    Part Number: 5K-0906
    Brand: Cat
    Retrieving Price.....

    Hex Head Bolt

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
    Hex head bolts/screws offer the most robust driving feature.

    Attributes:
    *Cat fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
    *Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
    *Cat bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
    *Coatings that meet special requirements for different applications (RoHS compliant) .

    Applications:
    Cat bolts and the matching hardened washers and nuts form a performance based system which produces consistently high clamp loads. You can trust Cat Fasteners to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world.

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Coating: Electroplated Zinc (96 h Salt Spray)
    • Drive (mm): 12.7
    • Finish: Zinc Plated
    • Grade: 8
    • Grip Length (mm): 3.175
    • Head Height (mm): 5.953125
    • Hole Thread Pitch: 18
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Overall Length (mm): 15.875
    • Thread: Coarse Thread UNC
    • Thread Size (mm): .312
    whex
    M325B W330B

    bhl
    420D, 426C, 428B, 436C, 416C, 428D, 438C, 416D, 430D, 432D, 428C, 424D, 416B, 438D, 442D

    lhd
    R1600G, R3000H, R1700G, R1300G II R2900G, R1300G, R1600H

    uat
    AD45B, AD55, AD30

    fp
    558 SAT318, SAT323

    wktl
    SR21, SR318, SR18, SR17, SR321

    ttl
    973, 963B

    drll
    MD6310, MD6250

    wtl
    950F, 966E, 966D, 966F, 980F II 966G, 972G, 980C, 980F, 950G II 966G II 970F, 936, 962G II 966F II 950F II 950B, 972G II 992D, 950E, 992C, 980G II 936E

    comp
    CP-563, CB-434C, CB-534C, CB-534B, CB-544, CB-434B, CB-335D, CB-334D, PS-150B, CB-335E, PS-200B, CB-634C, PS-150C, PS-360B, CB-334E, CB-545, CS-563

    chal
    95E, VFS50 85D, 75D, 65D, 75C, 85C, VFS70 65B, 75E, 65E, 85E, 65C, 65

    adt
    735, 725, D300E, D350E, D400E, 740, 730, D250E

    meng
    C280-6, 3126, 3408C, C7, C280-8, 3606, 3304B, 3512E, 3412, 3512C, C18, 3406B, 3126B, C280-16, C-12, 3196, 3408B, C12, C32, 3406C, 3306B, 3208, 3116, 3408, 3176C, 3608, 3412C, 3306, 3412D, 3612, C280-12, 3406E, C15, 3304

    ttt
    D6H, D9R, D8R II D6H XL D9L, D5H, D6R, D8R D7R, D5E, D10N, D11R, D4H, D6E D10R, D7R II D6H XR D4H III D4H XL D6E SR D8L, D6G SR D5H XL D9N, D8N

    ieng
    C13, G3520B, G3412, 3412E, C18, 3304, 3306B, 3408, C9, 3408B, G3516B, C-10, C-15, G3408, G3408B, 3306, 3406B, 3208, G3306, G3508B, 3512E, G3406, C15, 3176B, G3508J C-12, C32, 3406C, 3412C, G3516, D333C, G3508, 3412, D330C, C-16, 3408E, C11, G3304, 3176C, 3406, G3306B, 3408C, 3196, CPT372

    wts
    637E, TS185, 657E, 611, TS220, 627F, 631E, 627E, 623F, 657G, 613C II 621E, 631G, 621G, 637G, TS180, 615C, TS225, 651E, 623E, 627G, 621F, 621B, 615C II 623G, 633E II 613C, 613G, 623B

    wtt
    814F, 814F II

    tskd
    D5HTSK II 527 517 D4HTSK II D4HTSK III

    mg
    16G, 140H ES 16M3, 160H ES 24, 120H, 12H, 120G, 135H NA 160H, 135H, 163H NA 140H, 12H NA 18M3, 143H, 16M, 120H ES 12G, 160H NA 140H NA 160G, 120H NA 12H ES 140G, 130G, 14G, 16H NA 24M, 14H NA

    oht
    769D, 773B, 785C, 771D, 797B, 794 AC 777E, 776D, MT4400D AC 777, 773D, 785B, 789B, 777D, 785D, 793C, 797, 775B, 777G, 784B, 771C, 773E, 789D, 795F AC 777F, 789C, 777C, 785, 777B, 769C, 785G, 793B, 772B, 789, 795F XQ 784C, 776C, 793F AC 775D, 793D

    rrss
    RM-250C, SM-350, RM-350B, RR-250, RR-250B, SS-250B, SS-250, RM-350

    com
    815F, 815B, 816F, 826C

    wheel tractor scrapers
    627G

    cold
    PM820, PR-1000C PM622, PM-565B, PR-1000, PM620, PM822, PM-201, PM825

    est
    DEUCE, 30/30

    teng
    3126, 3116, C15

    it
    IT18B, IT28B

    pipe
    583R, 572R, 587R, 578, 572R II 589

    tmh
    TL943D, TH255C, TL642D

    ap
    BG-2455C, AP-1050B, AP-1055B, AP-655D, BG-210B, AP-555E BG-260C, AP-1000B, BG-225B, BG-230, BG-240C, AP-900B, AP-650B, AP-800C, BG-245C, BG-225C, AP-600D, AS2302, AS2252C, BG555E

    exc
    350, 315D L 375, 5080, 558 319D LN 375 L 330B L 319D 568 FM 312D, 330 L 319D L 330, 568 FM LL 350 L 330B LN

    petr
    TH31-E61 TH31-C9I CX31-C13I C9, TH35-C13I CX35-P800 CX31-C15I CX31-C11I C15, CX31-P600 C-15, C18, C13, TH35-C15I TH31-C9P TH48-E80 C11, TH35-E81 TH35-C11I TH35-C15T CX31-C9I G3306B

    off highway trucks
    775D, 773E, 775E, 773D

    wheel loaders
    966GII, 950G

    epg
    PM3512 3508, C27, 3512B, PM3516, 3516C, 3412C, G3306, 3306B, 3516, 3406B, C32