• Home
  • 5K-7989: External Snap Ring
5K-7989: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    5K-7989: External Snap Ring

    Part Number: 5K-7989
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A(in): 3.38, 0
    • Snap Ring Type: 0, External
    • Thickness - B (in): 0.207, 0
    • Unit of Measurement: 0, Inch