5K-9457: LINK
+ / - Hover over image to Zoom
Other Views

    5K-9457: LINK

    Part Number: 5K-9457
    Brand: Cat
    Retrieving Price.....

    Sealed Track Link (Right Hand)

    Description:

    • Track links are a part of the link assembly and provide a rail for the machine to run on.

    Attributes:

    • Sealed track has contact between the internal pin and bushing causing wear to begin immediately because of the friction between the two parts. This results in a significant increase of internal wear life of the link assembly. Grease Lubricated Track link assemblies are direct replacements for sealed link assemblies on Cat Hydraulic Excavator models.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 14.76
    • Bolt Size (mm): 14.76
    • Track Pitch (in): 6.75
    • Track Pitch (mm): 171.5
    track-type tractor
    D4D

    track-type loader
    941, 941B