5L-4019: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    5L-4019: Ring-Retaining

    Part Number: 5L-4019
    Brand: Cat
    Retrieving Price.....

    EXTERNAL RETAINING RING

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Cross Holes: Yes
    • Material Description: steel retaining ring
    • Notes: Free Diameter: 26.44, Radial Wall: 3.25, Lug Height: 4.62, Groove Width : 1.42, Groove Diameter: 26.9, SHAFT_DIA: 28.6
    • Snap Ring Type: External
    • Thickness (mm): 1.27
    rrss
    SS-250B, RM-350, SM-350, RM-250C, RR-250, RR-250B, RM-350B, RM-300, SS-250

    com
    825H, 825G, 825G II 826C, 826G, 826H, 826G II 825C, 836

    cold
    PM-565B, PM-565

    comp
    CB-334D, CB-335E, CS-431C, CS-433C, CS-423E, CS-433E, CB-335D, CP-433E, CP-433C, CB-214D, CB-334E, CS-44 CP-44 CB-224D, CB-225D

    wtl
    966G, 972G, 980F, 966K XE 966M XE 980H, 980G, 972M XE 992C, 966G II 980G II 972G II 972H, 966H, 980C, 988F, 992D, 988B, 990 II 990, 988F II

    exc
    5110B

    meng
    C32, C175-16, C30, 3412E

    petr
    3412E, C175-16

    ttt
    D8L, D10N, D9R, D9N, D10R, D9L

    ieng
    3412E, C175-16, C175-20, 3408E

    wts
    637E, 637G, 633D, 637D, 657E, 631E, 631D, 633E II 651E, 639D, 613C II 613C, 631G

    wtt
    844, 824G II 824C, 834B, 824H, 824G

    off highway trucks
    797B

    mg
    24H

    oht
    775D, 795F AC 773D, 769C, 773E, 775B, 793F AC 793F, 797F, 771C, 769D, 775E, 771D, 773B, 797, 789D, 793F CMD 793D, 794 AC 793F OEM 795F XQ 785D, 793F XQ 772B

    epg
    C175-20