5L-4751: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    5L-4751: RING-RETAINING

    Part Number: 5L-4751
    Brand: Cat
    Retrieving Price.....

    Retaining Ring Internal

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 4.33
    • Free Diameter - A (in): 4.76
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.109
    cold planers
    PM-565B, PM-201, PM-465

    3500
    3512CHD

    transmission
    TH55

    engine - industrial
    D348, D346

    track loaders
    973C, 963C, 953D, 963CLGP, 953C, 973CLGP, 953K, 953B

    track type tractors
    D9R, D7RXR, D8T, D8RLRC, D7RLGP, D9T, D7RIIXR, D7RIILGP, D9RLRC, D7R, D7E, D7RII, D8RII, D7ELGP, D8N, D8L, D9N, D8LSA

    articulated trucks
    D300E, D350E, D400E, D44B, D40D, D400D, D350D

    pipelayers
    572RII, 572R

    forestry feller bunch head-wt
    MD250

    wheel feller bunchers
    TK370, HA870, TK380, 543, HA770

    skidders
    545C, 545, 525B, 535C, 535B

    brush cutters,industrial,other
    HA771, TK381, HA871, TK371

    wheel loaders
    966KXE, 966MXE, 972MXE

    forestry harvesting head-wt
    HM825