5L-4756: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    5L-4756: Internal Snap Ring

    Part Number: 5L-4756
    Brand: Cat
    Retrieving Price.....

    Inch, Tempered Basic

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 6.00
    • Free Diameter - A (in): 6.62
    • Shape: Tempered Basic
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.125
    track-type tractor
    D9L, 10 D9T, D10R, D7R II 9 D10T, 9S D10N, 10SU D8T, 9U D10T2, 59 59L 9C 58L 59N 10U

    pipelayer
    561M, 583T, 561H, 561N, PL61, 587R, 587T

    track-type loader
    973D, 973, 973C

    wheel-type skidder
    515, 528B, 518C, 530B, 525