• Home
  • 5L-8579: External Snap Ring
5L-8579: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    5L-8579: External Snap Ring

    Part Number: 5L-8579
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 5.75
    • Free Diameter - A(in): 5.40, 0
    • Snap Ring Type: External, 0
    • Thickness - B (in): 0.125, 0
    • Unit of Measurement: Inch, 0