Sign in
Inch
Brand: Cat
Inch
Brand: Cat
Units of Measure
INTEGRATED TOOLCARRIER
IT12 IT28 IT18 IT12B IT14F IT14G IT14B IT62G IT14G2 IT24F IT28G IT28F IT28B IT18F IT18B IT38G II IT38G IT38F
WHEEL HARVESTER
550B 580B 550 570 580 570B 560B
POWER PACK
C18 PR118 PR123 PR121
MINI HYD EXCAVATOR
304.5E2
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
HARVESTER HEAD
SAT214 SAT422DB
EXCAVATOR
330 L 320-A L 330 LN 374D L 231D 320C 235B 235C 235D 365C 330-A 330B LN M325C 374F 245D 330B 245B 390F L 320 L MH3295 330B L 229 225 340F L LRE 235 219 215 385C L MH 315F LCR 245 345B II 215B 215C 215D 375-A L 374F L 385C FS 385C L 219D 330-A L 313F L 385B 385C 365C L 345B II MH 390D 390F 395 330-A LN 374 225B 225D 330-A L 365C L MH 315C 229D 390D L 375-A
SHOVEL
6040
COMPACT TRACK LOADER
299D3 XE 299D3
ROTARY MIXER
RM800 RM500B
WORK TOOL
ARM
SOIL COMPACTOR
825H 825G 825K 825C 825 815 815K 815B 815F 815F II 825G II
PETROLEUM ENGINE
3508C C9 C7 C175-16 3512 C15 C13 C18 C11 C32 C-15 2016 3516C 3516B C280-12 3512E 3512C 3512B
PETROLEUM TRANSMISSION
TH55-E70 TH55FT-E90
BACKHOE LOADER
420F2 416C 416D 416B 432F2 426C 424D 420D 420E 420F 428D 428B 428C 430D 430E 430F 438C 438D 436C 434E 432E 432D 430F2 442D 442E 446D 446B 444E 444F2
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
WHEEL LOADER
988 XE 986H 986K G926 G910 988B 988G 988H 988F G916 988K G936 814K 988F II 928HZ 980K HLG 924GZ 924HZ 990K 990H 938G II 993K 992D 992B 992C 992G 992K 994F 994D 994K 994H 988GC 950B 950E 950G 950F 918F 966F II 972G II 960F 962G 966D 966C 966F 966E 966H 966G 966K 966M 924F 924H 924G 928F 926E 928G 986 950G II 988 995 994 990 993 992 916 920 980G II 988K XE 926 930 936 938 950 950B/950E 970F 966G II 972G 972H 972K 972M 930G 930H 930R 930T 936E 936F 962G II 938G 938F 938K 990 II 980F II 966K XE 980B 980C 980F 980H 980G 980K 950F II
FORWARDER
554 574
INDUSTRIAL TRACTOR
HA771 HA871 TK381 TK371
ARTICULATED TRUCK
D35HP D30D D300E II D400E D400D 725 740 745 730 735 725C D44B D350E D350D D300E D300D D300B D400 D40D D250E D250D D250B D400E II D550B 740 GC 730C 735C 735B 735 OEM D20D D250E II D25D D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W330B W345B II M325B
ENGINE - INDUSTRIAL
3512B 3516B 3561B 3406B
PNEUMATIC COMPACTOR
PS-200B PS-150C PS-150B PS-300B PS-300C PS-500 PF-300C PF-300B PS-360B PS-360C PF-290B
INDUSTRIAL ENGINE
3304 3306 C-15 C-16 3306B C32 C27 C18 3516B 3516C 3512E 3512B 3512C D333C C11 C13 C15 D330C 3126 3116 3512 C7 C9 C32B D320A 3412E 3412C 3456 3176B C175-16 3412 3406 3406E 3406C 3408E 3408B 3408C
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
666B 621E 621G 621F 621B 623G 623F 623B 623E 627G 627F 627B 627E 631G 631E 633E 637K 637E 637G 637D 641B 651E 651B 657G 657E 657B 613C 615C 615 611 613C II 666 641 657
SPRAY AR
CAT WDS
TRACTOR
768C 768B 772B 776D 776C 776B 784C 784B 772 776
GAS ENGINE
G3304 G3306 G3512E G3512B G3512J G3412 G3516J G3408 G3406 G3516B G3306B G3304B CG137-12 G3408C G3408B G3508J G3508B G3512 G3516 G3508
PUMPER
SPS342 HT400 SCT673 CPT372 SBF214 SPF343 SPF743 SPF343C SPT343 SPT342 SUF557
FELLING HEAD
HFW222 SS-56
POWER MODULE
3516B 3516C PP3516 XQG135 XQC1200 XQC1600 XQG400 PM3456 PM3412 PMG3516 XQ2280 C32 C18 PM3508 PM3516 PM3512
SITE PREP TRACTOR
586C 2864C
OFF HIGHWAY TRUCK
777G 777E 794 AC 773GC 798 AC 785D 796 AC 789G 789D 772 770 793D 777 775 773 793F 789 785 793 798
OEM SOLUTIONS
3412C
MOTOR GRADER
135H 120M 2 130G 140M 3 140M 2 12M 3 AWD 16H NA 120H 120G 24 16 14 18 120M 120K 163H 12M 3 12M 2 163H NA 160M 2 160M 3 120H NA 16GC 16M3 140K 2 135H NA 140H ES 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 120 GC 140M 140K 140H 140G 143H 140 GC 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 12M 12K 14M3 120 12F 12E 160H NA 120K 2
HYDRAULIC SHOVEL
6020 6015 6040 6030 6020B 6040 FS 6060 6030 T4 6030 T2 6015B
KNUCKLEBOOM LOADER
539 2384D 2484D
MARINE ENGINE
C18 MARINE C18 C15 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B 3208 3306B 3304B C32 MARINE 3304 3306 C7 3408B 3408C 3406B 3406C 3406E C7.1 C30 C32 3412 3408 3508C 3508B 3412C 3412E 3412D C280-8
LANDSCAPE RAKE
LR18B LR116 LR119 LR15B
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5080 235C
ENGINE - GENERATOR SET
3508B C1.5DE13.5
PETROLEUM PACKAGE
CX48-P2300 TH31-E61 CX35-C18I CX31 TH35-E81 TH48-E80 TH48-E70 CX35-P800 TH55 CX31-C9I CX31-C15I TH31-C9T TH31-C9I CX31-C13I C18 TH35-C11I CX31-C18I TH35-C13T TH35-C13I TH35-C15T TH35-C15I
RIPPER SCARIFIER
140G 130G 12G 16G
SOIL FINISHER
TL4 45 TL4 42 TL4 31 TL4 36 TL4 24 TL4 27
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-250C RM-350B RM-350 RM-300
ENGINE
C175-16 3512E 3512B 3512C G3516J 3516E G3616 C32B C32B INDUSTRIAL G3412C C32 MARINE C32 INDUSTRIAL G3520 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3612 3512E 3512C PR20B C32 C27
WATER DELIVERY SYSTEM
777G CAT WDS
COLD PLANER
PM620 PM622 PR-750B PR-1000 PR-450C PM-465 PM820 PM825 PM822 PR-105 PM-565B PM-201 PR-1000C PR-450 PM-565
ELECTRIC ROPE SHOVEL
7495 HF 7495
GEN SET ENGINE
3512B 3412 3408 DE1100 G3520 G3508 3116 3114 3508 3512 3516 3406C 3406E 3406B 3408B 3408C G3412C 3208 3412C DE800S 3304B 3306B POWER SYS G3516B C15 GEN SE 3306 3304 C280-16
TRANSMISSION
TR53
ROTARY/TRACK DRILLS
MD5150C
RIPPER
953B D5 11 10 977 963 953 943 3 7 6 5 4 9 8
SKID STEER LOADER
272D3 272D3 XE
DELIMBER
DLK426 PRE426
CABLE CONTROL
619
WHEEL FELLER BUNCHER
573C 573D 2670C 2670D TK370 TK380 HA870 553C 2570C 2570D HA770 563C 563D 543 533 2470C
GENERATOR
WEG SR500 XQP500 XQP550 SR4 SR5 SR4B SR4BHV
TRUCK ENGINE
3408B 3406E C-18 C-15 C-16 C13 C15 3408
BRUSH CUTTER
MR-244 BR624
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 613G 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
518C 545D 545C 525 518 515 528 545 555D 508 535D 535C 535B 528B 525D 525C 525B 530B
UNDERGROUND ARTICULATED TRUCK
AD22
TOWED SCRAPER
TS185 TS180 TS225 TS220
WATER FORDING TRACTOR
D7R II
BROOM-PICKUP
BP18
WHEEL TRACTOR
660B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 631K 615C II 631D 631E 631C 631G 621K OEM 613C II 633C 633D 639D 637G 637D 637E 637K 641B 650B 633E II 651B 651E 615 613 611 627 621 623 637 641 651 657 666 657E 657B 657G 615C 613C
HYDRAULIC CONTROL
163 143 153 141 140 48
FIELD CULTIVATOR
TL5 50 TL5 40 TL5 44 TL5 42 TL5 48 TL5 46 TL5 30 TL5 34 TL5 32 TL5 38 TL5 36
TRACK LOADER
933C 935C 935B 939C 973C 973D 973K 977L 931B 931C 983B 963B 963C 951C 951B 953B 953C 953D 955K 955L 963 973 939 933 943 941 953 941B 931C II 935C II
WHEEL DOZER
834G 834H 834B 834K 834 844 854 824H 824G 824C 824K 814 824 854G 854K 814B 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816B 816F 826C 826G 826H 826K 836H 836G 836K
GRAPPLE
518 120C 125C
COMPACT WHEEL LOADER
914 910 920 910F 910E 910K 910M 914K 914M 914G 918M
TELEHANDLER
RT80 RT60 RT50 TH330B TH460B TL943 TL1255 TH514D TH82 TH83 TH560B TH340B TH255C RT50SA TL642 TH306D TH357D TH220B RT100 TH3510 TH350B TH3510D TH360B TH357 TL1055 TH408D TH62 TH63 TL943D RTC60 TH580B TL642D TH408
SOIL STABILIZER
SS-250B SS-250
WAGON
613C II
ASPHALT SCREED
8-16B AS2252C AS4173 AS4252C AS2302C 8 FT 10B 10-20B AS3251C SE60 V SE47 V 10-20WB AS3301C AS2251 10 FT SE50 VT AS2302 AS2301 SE50 V
RAKE-POWER BOX
PR190 PR172 PR184
LOGGER
227
BULLDOZER
6 8SU D5C PAT 10SU 10C D5C PATLGP 11U 10S 10U 9SU 7S LGP 5A PAT 834U 834S 6SU 824S 825 7SU 11SU 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 3P 4A
FELLER BUNCHER
FB518
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B AE40 II
LOAD HAUL DUMP
R1700 II R1300 R1300G II R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
MATERIAL HANDLER
MH3037 MH3049 MH3059 MH3295
WINCH
53 57 56 55 54 59 58 528 518 54H 57H 56H 59N 59L 58L
ROTARY CUTTER
RC20
BACKHOE
D3 931
TRACK-TYPE TRACTOR
D6G2 LGP D3C II D10 D11 D8 GC D3C III D3G D3B D3C D4B D4G D4H D4C D4D D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6D D6R D6T D6M D6N D6K D6E D6G D6H D7E D4K2 LGP D4E SR D7R XR D6T LGP D3K2 XL D6T XW D6T XL D5C III D8GC D7R D7G D7H D8T D8R D8K D8L D8N D8H D9T D9R D9L D9N D9H D6T XW PAT D5K XL D6D SR D6H II D4K XL D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6K LGP D6R STD D6T XL PAT D4H XL D5K2 XL D7R II D3K LGP D6R II D6R LS D6G SR D6 XE D3K2 LGP D4K2 XL D6GC D6R XL D4C III D6K2 XL D6K XL D6G2 XL D6K2 D7E LGP D5K LGP D6R III D6XE D4H III 30/30 D6K2 LGP D6F SR D3K XL D9 D2 D1 D3 D6 D8 D4K LGP D5K2 LGP D5H XL D7G2 D10T2 D8R II DEUCE D4C II
RAKE-LANDSCAPE
LR15B LR18B LR18 LR15
ASPHALT PAVER
AP1055 AP655 BG-240C PE636 AP500F AP-1000B AP-1000E AP-1000D AP-1000F BG-2255C BG-230D AP500 AP-800D AP-800C AP-800B AP555F AP-200 AP600F AP-1050 AP-1000 BG-225C AP555 BG555E AP-900B AP400 AP300F BG-260D BG-260C AP655F BG1000E SE47 BG-2455D BG-2455C AP-555E BG-230 AP-200B AP355F AP455 AP-800 AP-1050B AP-600D AP655F L AP-655C AP-655D AP-300D AP-650B AP355 AP-1055B AP-1055F AP-1055D AP-1055E AP300 BG-245C
MARINE AUXILIARY
C32 3508B 3508C 3516C 3516B 3512C 3512B
PIPELAYER
578 561N 561M 561H 561D 572R 587T 587R PL83 PL87 PL72 PL61 583T 583R 572R II 589
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
VIBRATORY COMPACTOR
CS-431C CS-431B CP-533D CP-533C CS-433E CS-433C CS-433B CP-663E CS-653 CS-643 CB-534C CB-534B CB-535B CB-634 CB-614 CB-34 XW CS-563C CS-563D CS-663E CS-323 CS-531D CS-531C CP-433C CP-433B CP-433E CS-533C CS-533D CP-563D CP-563C CC-34 CB-224D CB-224E CB-224C CB-225E CB-225D CP-563 CP-553 CB-314 CP-533 CS-573C CS-573D CS-323C CP-44 CB-214E CB-214C CB-214D CB-434B CB-434C CB-434 CB-334E XW CP-643 CS-583C CS-583D CP-653 CB-34 CS-573 CS-583 CS-44 CS-553 CS-551 CS-563 CS-533 CS-531 CS-423E CP-323C CB-545 CB-544 CB-534 CB-634C CB-634D CB-334E CB-334D CP-323 CB-335E CB-335D CS-683E
MOBILE HYD POWER UNIT
385C 365C L 390F 385C L
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC C13GENSET DE605GC DG500 3516 3512 DE600SGC 3516C GEN G3516B G3516C D1000 G3516E G3516H 3508C G3516K 3508B D450GC DE1250S C18 I6 G3512E G3512K C13 XQ375 C13 XQ350 3412 CG137-12 C32 GENSET 3456 DE1500 DG125 DE1000S DG100 DG150 XQP1100 G3520C G3520B G3520E G3520H G3520K 3512C 3512B C32B G3306B 3516C 3516B 3516E DE1400 DE500 3304B G3306 XQ20T4F DE660GC C18 GEN SE D1250 C9 C2.2 3306B 3516C GEN SET G3406 DE630 G3412 DG400 C32 GEN SET DE715GC C18 C15 C13 C15 I6 C18 MARINE GS C1.1DE9.5 DG450 C2.2DE18E3 DG350 C27 C32 D800 C15 GEN SE DE500SGC G3412C DE1250 3408C C2.2 GEN S 3406C C1.1 3406E C1.5
EJECTOR TRUCK
730C 740B D400E II 740
DISK RIPPER
TL3 930 TL3 530 TL3 730
ROAD RECLAIMER
RM600 RM500 RR-250 RM800 RR-250B RM400 RM500B RM-350B
ENGINE - MACHINE
3408 3116 C27 3208
CHALLENGER
65 75 95E 85C 85E 85D 75D 75C 75E 70C 65C 65B 65E 65D
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 769 772 770 773 777 794 AC 772G OEM 769B 769D 769C 795F AC 793F AC MT4400D AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
SNOW BLOWER
SR321 SR318 SR21 SR18 SR17
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced