5M-4443: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    5M-4443: External Snap Ring

    Part Number: 5M-4443
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Free Diameter - A (in): 2.16
    • Snap Ring Type: External
    • Thickness - B (in): 0.125
    ttt
    D6R, D6H XL D6H, D6T, D6R II D6R III D6H XR D6G2 XL D6G SR D6T LGPPAT D6E SR D6T LGP D6T XW D6T XL D6E D6T XW PAT D6T XL PAT D6G2 LGP

    tskd
    527

    emac
    C9.3

    ttl
    963D, 963C, 963K, 963B