5P-0372: PIN-CLIP
+ / - Hover over image to Zoom
Other Views

    5P-0372: PIN-CLIP

    Part Number: 5P-0372
    Brand: Cat
    Retrieving Price.....
    Save to List

    Hairpin Clip

    Description:
    Cat® Clips and Clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
    Attributes:
    • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements
    • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base.
    • This part is perfect to stock your small repair shop and or field service vehicles.
    • Coatings that meet special requirements for different applications (RoHS compliant)

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: Zinc Plating
    • Material: Steel, Steel
    • Material Description: STL
    • Notes: Wire Pin Diameter: 2.36, OAL: 41.3
    • Pin Diameter - A (in): 3/32
    • Pin Hole Diameter (in): 1/4 - 1/2
    • Pin Length - B (in): 1 31/50
    • Pin Type: Locking Pins
    engineer support tractor
    C18

    wheel-type loader
    966H 962G II 966G II 928F 972H 906 904B 980H 950H 950K 950M 938G II 990 II 962K 980G 938F 990 962H 972G II 980K 992K 982M 938H 928G 972M 902 972K 966K 980K HLG 950G II 903C 980G II 992G 962M 994F 966K XE 966M XE 972M XE 966M 980M HIN2021D 990H 904H 950F II

    challenger
    95E 75E 85D 70C 65C 85E 75C 65D 65E 75D 85C

    engine - generator set
    3304 3406C G3412 3508B 3512B 3516 G3520B G3516B 3304B 3406B C18 3512C 3412C G3520C C9 3516B 3512 3306 G3512 G3516 G3520E PMG3516 3412 G3512E C15 3208 3508C G3516E 3306B PM3516 G3508 CG137-12 G3516C XQG400 3408B PM3512 3456 CG137-08 G3306 C27 PM3508 PM3412 3406 3508 G3306B PP3516 C18 GEN SE 3408 3408C C32 XQG135 3406E

    off-highway truck
    69D

    engine - machine
    C4.4

    track-type loader
    933C 955L 931C II 931B 933 931 953C 973 939 953B 939C 977L 983B 963 935C II 963B

    engine - industrial
    3412 3512C G3516 3306 3304 G3516C G3612 G3512 G3406 G3508 3512B 3406 G3408 G3412 3512 D330C 3516B G3408B G3408C G3306 G3608 G3304 G3616 G3512E G3516E D333C SR4 G3306B G3606 G3606B 3508B

    articulated dump truck
    745C D40D 730 725C D350D 730C2 745 740C 740 735 725C2 D300D 740B D400D D400E 730C2 EJ D30D 735B 730C D25D 735C D350E D250D 740 GC 725 D20D 735 OEM

    road reclaimer
    SS-250B RM-500 RM-350 SM-350 RM-350B RM500B RM-300 RR-250 SS-250 RR-250B RM-250C

    wheeled excavator
    M325C MH

    material handler
    M325D L MH M325D MH MH3295

    paving compactor
    CCS7 CS-66B CP76B CS74B CS-54B CS64B CS-68B CS-78B CS-323C CP-74B CS68B CP-54B CB-434D PS-500 CS-64B CCS9 CS-56B CS78B CS-74B CS-76B CS12 CP-56B CP54B CP-68B CP-34 CS-44B CP68B CS79B CS54B CS56B CP74B CP56B CS11 CP-323C CS-34 CP-44B CS10

    excavator
    325F 326D2 336E L 313F L 320D2 L 330FMHPU 330F 324E L 340F 323D L 330D L 318F L 323F OEM 538 336F 326D2 L 320D2 558 320D2 GC 329E L 374F 349E 325F LCR 349F L 320D3 235C 316F L 329E 320E LRR 311D LRR 320E L 336D LN 324E 330D2 326F 374F L 330F L 349E L 325C 326F L 324E LN 330C 326F LN 323D2 L 320C 320E LN 320D2 FM 329D2 L M325D L MH 324D LN 330D LN 336E 352F 390F L 390F 325D L 323F L 330F OEM 336F L 336E HVG 352FMHPU 336F LNXE 320E 323D LN 329D LN 320D GC 312E L 336F LN 316E L 340F L UHD 323E LN 336F XE 330D MH 349F LXE 336E LH 336D L 329E LN 323F SA 349F 336F L XE 323F 330D2 L 323E SA 352F-VG 322C 235D 329D L 323F LN 320E RR M325D MH 313F 329F L 568 FM 324D L 330C L 320F L 325D 352F OEM 323D S 323D2 352F XE VG 318E L 336E H 315F LCR 349E L HVG 349E L VG 320D 330F LN 336E LN 329D2 330C LN 323D3 312F 312E 336E LNH 330D 336D 336FMHPU 320D L 323E L 340F L LRE 336F LN XE 568 FM LL

    wheel tractor-scraper
    613C 657E 615C 615 651E

    earthmoving compactor
    825G 826G II

    generator
    SR4 SR4B SR4BHV

    engine - truck
    G3306

    petroleum products
    C32 C27 C15 C18 3512C 3516B G3306B 3512B

    forest products
    558 548 539 573C 2670C 563C

    skid steer loader
    277D 226D 272D XHP 299D3 XE 246B 216 257 299D2 267 257B 299D3 287 297D XHP 247B 232B 289D 226D3 277B 257D 279D 262D 297D2 287D 228 297D 257D3 277 262 D3 236B 216B 299D XHP 242D 236DR 226B3 248 259D 252B 252B3 272D 262C 299D 297D2 XHP 246D3 249D 259D3 239DR 246 226 239D3 287B 249D3 279D3 299D3XHP 279C 242 297C 299C 299D2 XHP 267B 299DR 247 272D2 242B 236D 262 268B 289D3 272D2 XHP 232D 216B3 248B 289C2 279C2 232 246D 239D 236 287C2 246C 242D3 272C 236D3 277C 247B3 242B3 262D3 259B3 272D3XHP 252 2236D3 272D3 262C2 232D3 236B3 242DR 277C2 287C 257B3 226B 256C 299DR XE 262B 289C

    backhoe loader
    436C 438C 426C 432D 430D 416B 436B 428B 442D 438 426B 436 416D 424B 428C 420D 416C 428 416 428D 424B HD 424D 438B 438D 426 426 F2 424B2

    wheel dozer
    844 844H 824G II 854G 854K 824G

    asphalt paver
    AP-655D AP-1055B BG500E BG-240C AP-900B AP-555E BG-2455C BG1055E AP-600D AP-1050B BG-260C AP-1000E BG1000E AS4252C AP-500E AP-1055E BG555E AP-200B AP-1000B BG-245C

    integrated toolcarrier
    IT28F IT38G II IT38H IT38F IT62H IT28G IT62G II

    marine products
    3512 3512B C18 3516 3304B 3406C 3412C 3408C 3306B 3508

    track-type tractor
    D5R2 56 6S D4C III D6H D6R D4G D5G D3K XL D3 D6 D4K2 LGP D8T 56H D8R 6A D3G D3K2 LGP D4K2 XL 3 D5K LGP D6R XL 6 3S 5A PAT D5C III 57 D3C III D5K2 LGP D6N D5C PAT D3K2 XL 3P D3B D5K XL 53 D6H II D7H 3S LGP D5C 6SU 7A 7S D6R LGP D4K LGP D3K LGP D3C 57H D5H D3C II 7 D4C II D5K2 XL D6 XE D4K XL D6T 7U D5C PATLGP 7SU

    expanded mining products
    HRS1220