• Home
  • 5P-4041: Internal Snap Ring
5P-4041: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    5P-4041: Internal Snap Ring

    Part Number: 5P-4041
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 18.61
    • Free Diameter - A(in): 19.30, 0
    • Shape: Spiral, 0
    • Snap Ring Type: 0, Internal
    • Thickness - B (in): 0, 0.187
    • Unit of Measurement: 0, Inch