5P-6651: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    5P-6651: Internal Snap Ring

    Part Number: 5P-6651
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 13.52
    • Free Diameter - A (in): 14.07
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.187
    oem solutions
    TR53

    track-type tractor
    11U 10 10U D10, D11R, 11SU D11T, D11N, 10S 11 10C

    motor grader
    24

    wheel-type loader
    992D, 993K, 992K, 990K, 992G, 994K, 990 II 992C, 994D, 990, 990H, 994, 994H, 994F

    wheel dozer
    844, 854K, 844K, 844H, 854G