5P-6672: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    5P-6672: Spherical Rod End

    Part Number: 5P-6672
    Brand: Cat
    Retrieving Price.....

    Inch

    UNITS:
    • US
    • Metric
    • Height - C (in): 0.44
    • Length to Pin Hole - A (in): 1.40
    • Rod Diameter (in): 5/16
    • Rod End Diameter - B (in): 1.02
    • Rod End Type: Spherical
    meng
    3406C, 3304B, 3306B

    ieng
    G3408B, G3508, G3406, G3516, 3412, G3412, 3408, G3408, 3408B

    epg
    3306