5P-7989: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    5P-7989: Internal Snap Ring

    Part Number: 5P-7989
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 27.68
    • Free Diameter - A (in): 31.65
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.210
    track-type tractor
    D11R, D11T, D11N

    wheel-type loader
    993K, 993KLRC

    wheel loaders
    993K, 993KLRC