5P-8194: RING-RETAINING
+ / - Hover over image to Zoom
Other Views

    5P-8194: RING-RETAINING

    Part Number: 5P-8194
    Brand: Cat
    Retrieving Price.....

    Inch Rectangular

    Cat snap rings are made of tempered carbon steel

    Looking for a Classic Part Option?

    Consider a Cat® Classic part - a low-cost repair alternative that minimizes the risk associated with aftermarket parts
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 10.00
    • Free Diameter - A (in): 10.46
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.187
    defense and federal products
    DEUCE, 30/30

    pipelayers
    PL87, 587T, PL72, 587R, 583R, PL83, 572RII, 578, 572R, 583T

    underground mining loaders
    R1700G, R1600H, R1600G

    wheel tractor scrapers
    615C, 615

    wheel loaders
    980GII, 980H, 972H, 972K, 966G, 966F, 966GII, 980G, 972G, 972GII, 972M, 970F, 980M, 972L, 980K, 966FII, 980F, 980L, 980FII, 966E, 980C

    wheel dozers
    814FII, 814F, 814B

    track excavators
    330DL

    compactors
    816FII, 815F, 815B, 815FII, 816F, 816K, 815KLRC, 815K, 816B

    track type tractors
    D6T, D6RIIXL, D6TLGP, D7R, D6TXL, D6R, D7RII, D6RIIILGP, D8RII, D6RXL, D6TXW, D6TXWVP, D7RIILGP, D8T, D8RLRC, D6RIIXW, D6RIII, D6HIIXR, D6R2LGP, D6TXLVP, D6TLGPVP, D6RIIIXWVP, D6RII, D6R2XL, D6RXR, D6RIIIXW, D6HIIXL, D6RIIILGPVP, D6RIIIXLVP, D6RLGP, D6RIIIXL, D7RIIXR, D6RIILGP, D7RLGP, D6RXW, D6R2, D7RXR, D8N, D6TLGPOEM, D6H, D6HII, D6HLGP, D8NNSUC, D6HIILGP, D6HIILS

    articulated trucks
    D250EII, D250E, D300E, D300D, D350D, D20D, D250D