5P-8288: Hex Head Bolts, Phosphate And Oil Coated
+ / - Hover over image to Zoom
Other Views

    5P-8288: Hex Head Bolts, Phosphate And Oil Coated

    Part Number: 5P-8288
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 9.00
    • Head Height - 4 (in): 0.58
    • Head Width - 5 (in): 1.13
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 3/4 - 16
    • Total Bolt Length - 3 (in): 11
    track-type tractor
    11SU 11U 11 D11N

    generator
    SR4

    engine - generator set
    3508, 3516, 3512

    engine - industrial
    3516, G3516, 3512, G3512, 3508

    off-highway truck
    777B, 785, 789, 776B