5P-8837: Pin-Lock
+ / - Hover over image to Zoom
Other Views

    5P-8837: Pin-Lock

    Part Number: 5P-8837
    Brand: Cat
    Retrieving Price.....

    Hairpin Cotter Pin

    Description:
    Hairpin cotter pins, also known as hitch pins, are easy installed and removed for securing axles, clevis pins, and other shafts and parts.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: Zinc Plating
    • Material: Steel, Steel
    • Material Description: STL
    • Notes: Wire Pin Diameter: 4.5, OAL: 95.3
    • Pin Diameter - A (in): 3/16
    • Pin Hole Diameter (in): 3/4 - 11/16
    • Pin Length - B (in): 3 3/4
    • Pin Type: Locking Pins
    • Shaft Size (mm): 22.2-31.75
    telehandler
    TH407C, TH580B, TH406C, TH337C, TL1055C, TH417C, TH355B, TH414C, TH330B, TL1255C, TH220B, TH460B, TH210, TH336C, TL642C, TH340B, TH215, TH514C, TH408D, TH357D, TH350B, TH560B, TL943C, TH360B

    cold planers
    PM-465, PR-450C, PM-565B

    asphalt pavers
    AP600F, AP500F, AP555F, AP655F, AP-500E, AP500FLRC, AP655FLRC, AP555FLRC, AP1055F

    wheel tractor-scraper
    613C II

    mini hydraulic excavator
    303 305C CR 302.7D 305 304 304D CR 303.5C 304C CR 302.5C, 302.5, 303C CR 303.5, 302.4D, 303.5D

    forest products
    554, 580, 580B, 570B, 570, 550B, 560B, 533

    work tool
    BH160, BH30, BH150, BH27, BH30W

    wheel-type skidder
    545, 525B, 535B

    track type tractors
    D10T, D3B, D3C, D3G, D10R, D4C, D5C, D3KXL, D4CIII, D5CLGP, D3CIII, D3K2XL, D3CIIILGP, D5K2XL, D5CIIILGP, D4CIIIXL, D4K2LGP, D4CIIILGP, D4BLGP, D3CIILGP, D3CLGP, D4CIILGP, D4CII, D3BLGP

    track excavators
    304.5, 345CVGOEM, 345BL, 330BL, 345CLVG, 345BIIL, 304CR, 340FUHD

    off-highway truck
    MT4400D AC 785D, 773D, 795F XQ 793F XQ 793F AC 775F, 794 AC 789D, 772, 773E, 789C, 797F, 793F OEM 773F, 795F AC 770, 793F CMD

    oem solutions
    CAT WDS

    cold planer
    PM-201, PM-565, PR-1000C PR-1000

    track-type tractor
    D4C II D3B, D5K2 XL D5K LGP D5K2 LGP D3, D3C, D4G, D7G, D3G, D5C III D4K LGP D4K2 LGP D4B, 3 53 D4C III D3K LGP D4K2 XL D3K2 LGP D3C III 3P 10 4P D3C II D4K XL D7G2 D5G, D4C, D5C, D5C PAT D3K2 XL D3K XL 5A PAT 3S D10R, D5K XL D8L, D5C PATLGP

    vibratory double drum asphalt
    CB22BLRC, CB34BXW, CB34BLRC, CB36B, CB24B, CB22B, CB32B, CBR2.7LRC

    ag tractors
    35

    backhoe loaders
    450-07 440

    track-type loader
    931, 933C, 931C II 933, 939, 931B, 931C, 935C II 939C, 935B

    petroleum products
    C175-16

    stabilizers/reclaimers
    RM-500

    harvesters
    550

    3500
    C175-16

    paving compactor
    CB-22B CB-24B CC-34B CB-32 CB-214D, CS-433B, CB-34B CB2.5 CB-22 CB-224D, CC-24B CB-334E XW CC2.6 CB-335E, CB-225E, CB-24 CB-34B XW CB2.9 CB-34 CB-32B CB-225D, CB-224E, CC-24 CB-214E, CP-433B, CB-34 XW CB-614, CB-36B CB2.7 CB-334E, CC-34

    asphalt screed-wt
    SE50V, SE50VT, SE60VTXW

    wheel-type loader
    926E, 924H, 938F, 924G, 908, 928F, 914K, 907M, 936E, 938G II 910K, 908H, 904H, 908H2, 938G, 910G, 906M, 930H, 902C, 916, 924GZ, 914G2, 918F, 914G, G936, 938K, 926, 906H, 962G II 950F II 910, 928G, 936, 950G II 910F, 910E, 903C, 902, 906H2, 930G, 962H, 924HZ, 907H, 938H, 930K, 906, 928H, 928HZ, 901C, 950H, 906K, 907H2

    engine - industrial
    C175-16, C175-20

    track loaders
    935C, 931B, 931C, 933LGP, 931CIILGP, 931BLGP, 931CII, 931CLGP, 935CII

    challenger
    55, 45, 65B, 65

    asphalt paver
    AP-1000F BG555E, AP600F, SE60 V AP655F, AP500F, AP-655D, SE50 VT AS4252C AP-800B SE60 VT XW AP-655C, AP555F, BG1055E, AP-1055E BG655D, WE-851B, AP-1055F AS4251C, AP-1055D, AP-1000, SE60 V XW AP-800, BG-2455C, AP-1055B, AP-555E AP-300D BG500E, SE50 V AP-600D, AP-1050, AP-1200, BG1000E, SE60VT XW BG-2455D, BG-2255C, AP655F L AP-1000E

    integrated toolcarrier
    IT24F, IT28G, IT14G, IT38G, IT28, IT28B, IT12B, IT12, IT28F, IT18F, IT18B, IT38H, IT38F, IT38G II IT14F, IT18, IT14G2, 962G, G910, 930K, 924K, 936F, 938K, 924F, 907H, 908, 926M, 938H, 950G, 938G, 938F, G936, 916, 936E, 938M, 924G, 930M, 960F, 906H, 904B, 928GZ, 924H, 928G, 950FII, 938GII

    road reclaimer
    RM-350, SM-350

    off highway trucks
    785G, 793F, 789D, 773F, 797B, 797F, 797, 793D, 785C, 773ELRC, 795FXQ, 797FXQ, 795FAC, 775FOEM, 789DXQ, 793FCMD, MT5300DAC, 785DOEM

    combination rollers
    CC34B, CC24BLRC, CCR2.4LRC

    excavator
    345C, 336E HVG 330D L 345C L 345B L 345B II 330C, 336D, 330C LN 330B L 5230

    wheel loaders
    IT24F, IT28G, IT14G, IT38G, IT28, IT28B, IT12B, IT12, IT28F, IT18F, IT18B, IT38H, IT38F, IT38G II IT14F, IT18, IT14G2, 962G, G910, 930K, 924K, 936F, 938K, 924F, 907H, 908, 926M, 938H, 950G, 938G, 938F, G936, 916, 936E, 938M, 924G, 930M, 960F, 906H, 904B, 928GZ, 924H, 928G, 950FII, 938GII

    earthmoving compactor
    826C