5P-9362: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    5P-9362: Internal Snap Ring

    Part Number: 5P-9362
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 10.25
    • Free Diameter - A (in): 10.79
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.187
    underground articulated truck
    AD45B, AD55

    articulated dump truck
    740B, 735B, 740, D400E II 735, 735 OEM

    off-highway truck
    771D, 770G, 771C, 772G, 769D, 770, 769C, 770G OEM 772, 772G OEM