5P-9384: Hex Head Bolts, Phosphate and Oil Coated
+ / - Hover over image to Zoom
Other Views

    5P-9384: Hex Head Bolts, Phosphate and Oil Coated

    Part Number: 5P-9384
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads

    UNITS:
    • US
    • Metric
    • Bolt Type: Hex Head Bolts
    • Finish: Phosphate and Oil Coated
    • Grip Length - 2 (in): 7.48
    • Head Height - 4 (in): 0.97
    • Head Width - 5 (in): 2.25
    • Thread: Fine Thread UNF
    • Thread Size (in - TPI) (in): 1 1/2 - 12
    • Total Bolt Length - 3 (in): 10
    pipelayers
    589