5P-9862: External Snap Ring
+ / - Hover over image to Zoom
Other Views

    5P-9862: External Snap Ring

    Part Number: 5P-9862
    Brand: Cat
    Retrieving Price.....

    Inch

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 2.80
    • Free Diameter - A (in): 2.50
    • Snap Ring Type: External
    • Thickness - B (in): 0.120
    track-type tractor
    D4H, D5H, D6H

    wheel-type loader
    972M XE 966M XE 966K XE

    articulated dump truck
    D350E II D350E, D400E

    challenger
    65E, 75C, 85E, 95E, 85C, 75E, 85D, 65C, 65D, 75D