Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings5S-1522: Internal Snap Ring
Home
Hardware, Seals, & ConsumablesHardwareRetaining/Snap Rings
5S-1522: Internal Snap Ring
5S-1522: Internal Snap Ring

Inch, Tempered Basic

Brand: Cat

Product Images
5S-1522: Internal Snap Ring
5S-1522: Internal Snap Ring

Inch, Tempered Basic

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 5S-1522
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 5S-1522
Snap Ring Type: Internal
Free Diameter - A (in): 1.25
Shape: Tempered Basic
Thickness - B (in): 0.050
Bore Diameter (in): 1.12
Material: Alloy Zinc,Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 5S-1522

UNDERGROUND ART TRUCK

AD22 AE40 AD45B AD55 AD30 AD45 AD40

TRANSMISSION-ONHIGHWAY

CX35 CX31

LOAD HAUL DUMP

R1700G R2900 R3000H R1700 II R2900G

OFF HIGHWAY TRUCK

777 773 785 777G

WINCH

59N 59L 58L 59 58

MOTOR GRADER

24H

TRACK-TYPE TRACTOR

D10 D9N D9H D10N D10R

UNDERGROUND ARTICULATED TRUCK

AD22

PIPELAYER

578 583R 589

FRONT SHOVEL

235C

EXCAVATOR

330 L 320-A L 215B 325-A FM L 320-A S 215C 320-A N 325-A 322N 322-A LN 225B 225D 330-A L 330 LN 325 L 320B LL 322-A L 322-A N 229 225 330-A L 231D 235 325-A L 322 LN 320-A 219 322 L 215 330-A 320N 235B 235C 235D 320B FM LL 330-A LN 245 320 L

VIBRATORY COMPACTOR

CP-533C CS-563 CS-531C CS-533 CS-531 CP-563 CD-54 CS-533C CP-563C CP-533 CS-563C

PETROLEUM PACKAGE

CX31-P600-

GENERATOR SET

G3520K 3516E

WHEEL TRACTOR

633E II 651B 651E 621 631D 631E 631G 641B 623B 623G 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 621S 639D 627B 627G 627E 627F 637G 637D 637E

HYDRAULIC CONTROL

193

TRACK LOADER

963 973

PETROLEUM ENGINE

C7

PETROLEUM TRANSMISSION

CX35-P800 CX31-P600

SOIL COMPACTOR

825B

EJECTOR TRUCK

730C2 EJ 730C

COLD PLANER

PR-1000 PR-450C PR-1000C PM-465 PM-201 PM-565 PM-565B

WHEEL DOZER

834 824B 834G 834H 834B

LANDFILL COMPACTOR

836 836H 836G

WHEEL LOADER

988F II 907K 906K 906M 995 994 993 992 908K 988B 908M 988F 980F II 908 907 906 972G II 993K 992D 992B 980C 992C 980F 994F 994D 994K 994H 966G II

COMPACT WHEEL LOADER

906H2 907H2 906 906H 908M 908H2 906M 907H 907M 908H

ARTICULATED TRUCK

730C2 730 EJECTOR 730C 725 730 735

TRANSMISSION

CX31 HT CX31 CX31-P300

RIPPER

10 9

WHEEL SCRAPER

621E 621B 623G 623E

QUARRY TRUCK

775D 773E 771D

TRUCK

785 789 793 797 793B 69D 773E 773D 797F 785C 797B 785B 775E 789C 789B 777G 769D

LOGGER

227

TRACTOR

784C 784B

BULLDOZER

10SU 9U 834U 834S 10C 10S 10U 9SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert